IESNA:LM-63-2002
[TEST]P949078
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21991
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4414.5 4416.8 4407.5 4387.7 4272.6 4152.8 4133 4228.4 4449.4 4743.7
5099.6 5509.1 5940.7 6255.9 6497.8 6737.5 6956.2 7087.6 7133 7084.1
6837.5 6394.3 5827.8 4929.8 3620 2107.8 1636.7 1497.1 1330.7 1084.1
832.9 646.8 485.1 303.6 173.3 69.8 0
4414.5 4395.9 4386.6 4373.8 4262.1 4140 4122.5 4208.6 4421.5 4725.1
5071.7 5467.2 5898.8 6224.5 6457.1 6701.4 6917.8 7057.4 7122.5 7064.3
6799.1 6365.2 5789.4 4853 3506 2041.5 1618.1 1483.1 1314.5 1065.5
822.4 638.6 461.8 292 168.7 67.5 0
4414.5 4408.7 4404 4391.2 4302.8 4185.3 4148.1 4219.1 4405.2 4690.2
5027.5 5406.7 5834.8 6211.7 6472.3 6714.2 6969 7142.3 7250.5 7241.1
7062 6664.2 6118.6 5269.5 4016.7 2375.3 1647.1 1495.9 1356.3 1163.2
938.7 697.9 516.5 337.3 183.8 83.8 0
4414.5 4404 4398.2 4408.7 4348.2 4247 4201.6 4237.7 4368 4595.9
4899.6 5238.1 5630.1 6053.5 6392 6660.7 6918.9 7143.4 7277.2 7340
7270.2 7026 6590.9 5827.8 4678.5 2993 1694.8 1406.4 1279.6 1128.3
967.8 803.8 622.3 415.3 237.3 105.9 0
4414.5 4409.8 4413.3 4436.6 4425 4371.4 4305.1 4298.2 4357.5 4493.6
4703 4972.8 5296.2 5668.5 6074.4 6450.1 6742.1 6995.7 7220.2 7385.4
7431.9 7329.6 7074.8 6659.5 5847.6 4407.5 2453.3 1244.7 979.4 824.7
672.4 542.1 422.3 297.8 161.7 59.3 0
4414.5 4416.8 4429.6 4461 4491.3 4491.3 4459.9 4430.8 4435.4 4492.4
4605.3 4782.1 5020.5 5302 5617.3 6017.4 6443.2 6802.6 7010.8 7108.5
7172.5 7203.9 7193.5 7180.7 7056.2 6323.4 4734.4 2637.1 1199.3 770.1
606 469.9 343.2 236.1 136.1 50 0
4414.5 4419.1 4443.6 4480.8 4534.3 4582 4614.6 4640.2 4637.8 4682
4756.5 4870.5 5028.7 5210.1 5432.3 5703.4 6011.6 6350.1 6654.9 6907.3
7162 7448.2 7734.4 8032.2 8400.9 8608 7969.3 6304.7 4073.7 2046.1
981.8 603.7 409.5 266.4 152.4 53.5 0
4414.5 4422.6 4456.4 4509.9 4568 4626.2 4696 4775.1 4870.5 4992.6
5148.5 5327.6 5520.7 5734.8 5989.5 6301.3 6653.7 7042.2 7465.7 7924
8453.2 9031.4 9678.1 10321.4 11042.6 11881.3 12699.1 12906.1 12154.7 10369.1
7707.6 4889.1 2851.1 1575 695.6 167.5 0
4414.5 4434.3 4475 4536.6 4597.1 4651.8 4718.1 4808.8 4914.7 5075.2
5286.9 5530 5818.5 6174.5 6607.2 7143.4 7764.6 8483.5 9258.2 10049.2
10948.4 11802.2 12809.6 13833.2 15061.6 16269 17804.5 19449.3 20758 20620.7
18146.5 13675 8644 3464.1 632.8 139.6 0
4414.5 4433.1 4483.1 4541.3 4601.8 4666.9 4735.5 4827.4 4937.9 5097.3
5292.7 5527.7 5805.7 6162.8 6606 7169 7813.5 8592.8 9453.6 10335.4
11261.3 12207 13220.2 14325.3 15504.8 16734.3 18130.2 19647.1 21129 21390.8
18922.4 13811.1 7835.6 2040.3 435.1 129.1 0
4414.5 4431.9 4471.5 4549.4 4613.4 4684.4 4742.5 4827.4 4943.8 5083.3
5252 5443.9 5662.6 5962.8 6357.1 6834 7411 8120.6 8929 9810.7
10697.1 11605.6 12544.3 13545.9 14639.3 15714.2 16834.4 17815 18560.6 18026.7
15536.2 10706.4 4659.9 899.2 271 89.6 0
4414.5 4427.3 4480.8 4548.3 4609.9 4671.6 4729.7 4797.2 4891.4 4992.6
5112.4 5228.8 5345.1 5502.1 5732.4 6037.2 6403.6 6895.7 7475 8131
8845.3 9583.9 10309.8 11047.3 11813.8 12531.6 13251.6 13904.2 14042.6 12825.9
10342.3 7106.2 3032.6 603.7 181.5 50 0
4414.5 4427.3 4471.5 4522.7 4573.8 4605.3 4636.7 4663.4 4687.8 4716.9
4726.2 4694.8 4635.5 4572.7 4528.5 4526.2 4589 4768.1 5058.9 5425.3
5859.2 6337.3 6818.9 7298.1 7763.4 8150.8 8381.1 8510.2 8182.2 6882.9
5047.3 3121 1244.7 353.6 130.3 32.6 0
4414.5 4411 4421.5 4436.6 4427.3 4365.6 4270.2 4127.2 3938.7 3689.8
3378 3015.1 2654.5 2353.2 2113.6 1915.9 1763.5 1665.8 1615.7 1604.1
1635.5 1698.3 1758.8 1818.1 1846.1 1800.7 1661.1 1438.9 1099.3 780.5
567.7 411.8 300.1 210.5 126.8 33.7 0
4414.5 4385.4 4349.3 4278.4 4150.4 3937.6 3652.6 3290.8 2886 2518.4
2217.1 1955.4 1713.4 1534.3 1436.6 1391.2 1359.8 1321.4 1280.7 1242.3
1197 1135.3 1063.2 999.2 937.6 875.9 815.4 750.3 673.5 586.3
496.7 409.5 316.4 217.5 118.7 26.8 0
4414.5 4356.3 4250.5 4071.3 3792.2 3395.5 2960.4 2546.3 2241.6 1982.2
1761.1 1636.7 1564.6 1501.7 1436.6 1381.9 1352.8 1342.4 1322.6 1278.4
1214.4 1150.4 1085.3 1022.5 953.9 886.4 817.8 744.5 673.5 595.6
513 421.1 316.4 204.7 104.7 22.1 0
4414.5 4337.7 4159.7 3867.8 3439.7 2917.4 2475.4 2169.4 1925.2 1772.8
1700.7 1634.3 1564.6 1490.1 1421.5 1379.6 1366.8 1359.8 1343.5 1291.2
1170.2 1101.6 1039.9 980.6 925.9 874.8 811.9 742.1 667.7 583.9
493.2 395.5 293.1 197.8 105.9 29.1 0
4414.5 4307.5 4059.7 3656.1 3102.4 2558 2210.2 1953.1 1813.5 1753
1677.4 1604.1 1554.1 1500.6 1427.3 1380.8 1359.8 1331.9 1208.6 1156.3
1138.8 1131.8 1112.1 1080.6 1033 970.1 881.7 799.1 708.4 617.7
524.6 431.6 335 237.3 139.6 47.7 0
4414.5 4299.3 3996.9 3495.5 2866.2 2374.2 2063.6 1864.7 1805.3 1736.7
1653 1596 1559.9 1512.2 1425 1365.6 1319.1 1191.2 1147 1128.3
1113.2 1109.7 1095.8 1058.5 994.6 919 837.5 749.1 657.2 574.6
494.4 415.3 339.7 262.9 264.1 200.1 0
4414.5 4267.9 3908.5 3342 2687.1 2263.7 1975.2 1847.2 1804.2 1726.2
1646 1594.8 1564.6 1516.9 1414.5 1324.9 1207.4 1115.5 1086.5 1059.7
1042.3 1031.8 984.1 930.6 870.1 809.6 738.7 670 594.4 517.6
445.5 371.1 301.3 362.9 325.7 109.3 0
4414.5 4258.6 3877.1 3287.3 2613.8 2175.3 1917 1840.2 1800.7 1725.1
1646 1598.3 1576.2 1532 1407.5 1276.1 1122.5 1058.5 1017.8 985.3
969 932.9 872.4 816.6 759.6 695.6 639.8 583.9 524.6 471.1
444.4 351.3 292 403.6 186.1 46.5 0
4414.5 4273.7 3900.3 3294.3 2630.1 2204.3 1927.5 1844.9 1812.3 1737.9
1653 1607.6 1584.3 1544.8 1423.8 1277.2 1120.2 1056.2 1013.2 979.4
960.8 925.9 866.6 814.3 756.1 694.5 632.8 577 522.3 457.2
400.2 329.2 292 404.8 160.5 39.6 0
